4" EMT Pipe Cap Steel p-CAPE400 CAPE400

Southwire #: CAPE400 Model #: CAPE400

EMT/RIGID PIPE CAP 4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Caps seal out rocks, dirt, debris, and anything vandals may use to clog the conduits that are set on the job site waiting for wire pulls
  • One -piece quick set screw design does not require any taping and will not distort pipe threads.
  • Steel zinc plated
  • UNINSULATED

Specifications

Model # CAPE400 CAPE400
UPC # 785592999382 785592999382
Product Height 43.33 110.06 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.25 0.11 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;