3" x 1" Rigid Reducing Bushing - Steel

Southwire #: RB-300100 Model #: RB-300100

REDUCING BUSHING 3IN-1IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Steel
  • cULus Listed

Specifications

Model # RB-300100 RB-300100
UPC # 785592993588 785592993588
Product Height 1.17 2.97 inch cm
Product Width 3.47 8.81 inch cm
Product Weight 1.85 0.84 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;