3" x 1-1/2" Rigid Reducing Bushing - Stainless Steel p-RB-300150-SS RB-300150-SS

Southwire #: RB-300150-SS Model #: RB-300150-SS

RED BSHNG 3IN-1/12IN SS316

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded NPSM for Rigid and IMC conduit
  • Machined 316 stainless steel
  • UL Listed

Specifications

Model # RB-300150-SS RB-300150-SS
UPC # 785592118233 785592118233
Product Height 1.17 2.97 inch cm
Product Width 3.47 8.81 inch cm
Product Weight 2.1 0.95 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;