3" FLEX/MC/AC STRAIGHT SQUEEZE BOX CONNECTORS, INSULATED - ZINC DIE CAST p-IL-42-8 IL-42-8

Southwire #: IL-42-8 Model #: IL-42-8

Connects flexible metal conduit to a box or enclosure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 1/2" uninsulated for use with MC cable
  • Zinc dies cast
  • UL Listed
  • INSULATED

Specifications

Model # IL-42-8 IL-42-8
UPC # 784297011092 784297011092
Product Height 4.702 11.94 inch cm
Product Width 4.702 11.94 inch cm
Product Weight 1.33 0.60 lbs kg
Material Zinc Die Cast Zinc Die Cast

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;