3" EMT Pipe Cap Steel p-CAPE300 CAPE300

Southwire #: CAPE300 Model #: CAPE300

EMT PIPE CAP 3IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Caps seal out rocks, dirt, debris, and anything vandals may use to clog the conduits that are set on the job site waiting for wire pulls
  • One -piece quick set screw design does not require any taping and will not distort pipe threads.
  • Steel zinc plated

Specifications

Model # CAPE300 CAPE300
UPC # 785592999368 785592999368
Product Height 4.56 11.58 inch cm
Product Width 3.0 7.62 inch cm
Product Weight 0.099 0.04 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;