3/8" MC Connector 45 Deg. Squeeze Connectors - Zinc Die Cast/Steel p-SQZ-3845I SQZ-3845I

Southwire #: SQZ-3845I Model #: SQZ-3845I

SQZ CONN, 45DEG, 3/8 IN, INSUL

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Insulated plastic throat
  • Zinc die cast, steel
  • UL Listed
  • Size: 3/8"
  • UL, CUL, RoHS Compliant

Specifications

Model # SQZ-3845I SQZ-3845I
UPC # 785592127297 785592127297
Product Height 0.17 0.43 inch cm
Product Width 0.17 0.43 inch cm
Product Weight 0.15 0.07 lbs kg
Material Zinc Die Cast Zinc Die Cast
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;