3/8" Liquid-Tight Connector, Straight - Stainless Steel p-LTCSS-38 LTCSS-38

Southwire #: LTCSS-38 Model #: LTCSS-38

SS STR LIQUID TIGHT CONN 3/8IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • For use with metallic and non-metallic type B
  • Connectors can be easily disassembled and reused
  • Sealing washers included
  • Heavy duty stainless steel locknuts included
  • 304 stainless steel
  • UL Listed, CSA Listed
  • INSULATED

Specifications

Model # LTCSS-38 LTCSS-38
UPC # 785592114075 785592114075
Product Height 1.02 2.59 inch cm
Product Width 1.02 2.59 inch cm
Product Weight 0.138 0.06 lbs kg
Material 304 Stainless Steel 304 Stainless Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;