3/8" FLEX/MC/AC STRAIGHT SQUEEZE BOX CONNECTORS, INSULATED - ZINC

Southwire #: SQZ-38I Model #: SQZ-38I

FLEX CONN SQUEEZE INS 3/8IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 1/2" uninsulated for use with MC cable
  • Zinc dies cast
  • UL Listed
  • INSULATED
  • UL, CUL

Specifications

Model # SQZ-38I SQZ-38I
UPC # 785592996053 785592996053
Product Height 0.09 0.23 inch cm
Product Width 0.1 0.25 inch cm
Product Weight 0.064 0.03 lbs kg
Material Zinc Die Cast Zinc Die Cast
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;