3/8" FLEX/MC/AC 90 DEG. SQUEEZE BOX CONNECTORS, INSULATED - p-IML-110 IML-110

Southwire #: IML-110 Model #: IML-110

3/8 MALL 90 CONN INS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Male hubs threads NPSM
  • 90 deg. Fitting with cover
  • ML-110, ML-110-2, IML-110, IML-110-2 can be used with MCAP
  • UL Listed, Federal Spec. W F 406E, NEMA FB-1
  • INSULATED

Specifications

Model # IML-110 IML-110
UPC # 784297011269 784297011269
Product Height 1.631 4.14 inch cm
Product Width 1.631 4.14 inch cm
Product Weight 0.171 0.08 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;