3/4" x 7" Rigid Conduit Nipples - Steel p-N-75700 N-75700

Southwire #: N-75700 Model #: N-75700

3/4 X 7 RIGID NIPPLE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded on both ends
  • Custom lengths longer than 12" available on request
  • Galvanized steel
  • uULus Listed
  • Length: 7"

Specifications

Model # N-75700 N-75700
UPC # 784297013935 784297013935
Product Height 2.177 5.53 inch cm
Product Width 2.177 5.53 inch cm
Product Weight 0.596 0.27 lbs kg
Material Galvanized Steel Galvanized Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;