3/4" x 1/2" Rigid Reducing Bushing - Stainless Steel p-RB-7550-SS RB-7550-SS

Southwire #: RB-7550-SS Model #: RB-7550-SS

3/4 TO 1/2 IN SS REDUCING BUSHING

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded NPSM for Rigid and IMC conduit
  • Machined 316 stainless steel
  • UL Listed

Specifications

Model # RB-7550-SS RB-7550-SS
UPC # 785592115270 785592115270
Product Height 0.56 1.42 inch cm
Product Width 1.03 2.62 inch cm
Product Weight 0.036 0.02 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;