3/4" Liquid Tight Non-Metallic Push Install Coupling

Southwire #: 67599702 Model #: LTNM-CP-075

LTNM-CP-075WT 3/4" LT NM Cpling w/T

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Manufactured with UV resistant PVC
  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Simple and fast push-to-install liquid tight conduit fittings
  • Use with non-metallic, type B conduit
  • Manufactured with UV-resistant resin.
  • NEMA 3S, IP66

Specifications

Stock # 67599702 67599702
Model # LTNM-CP-075 LTNM-CP-075
UPC # 032886704994 032886704994
Product Height 2.437 6.19 inch cm
Product Width 1.653 4.20 inch cm
Product Weight 0.085 0.04 lbs kg
Material PVC PVC
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;