3-1/2" x 3" Rigid Reducing Bushing - Stainless Steel p-RB-350300-SS RB-350300-SS

Southwire #: RB-350300-SS Model #: RB-350300-SS

RED BSHNG 3-1/2IN -3IN SS316

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded NPSM for Rigid and IMC conduit
  • Machined 316 stainless steel
  • UL Listed

Specifications

Model # RB-350300-SS RB-350300-SS
UPC # 785592118288 785592118288
Product Height 1.33 3.38 inch cm
Product Width 3.96 10.06 inch cm
Product Weight 0.9 0.41 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;