3-1/2" x 2" Rigid Reducing Bushing - Steel p-RB-350200 RB-350200

Southwire #: RB-350200 Model #: RB-350200

REDUCING BUSHING 3-1/2IN-2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Steel
  • cULus Listed

Specifications

Model # RB-350200 RB-350200
UPC # 785592993632 785592993632
Product Height 1.33 3.38 inch cm
Product Width 3.96 10.06 inch cm
Product Weight 3.024 1.37 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;