3-1/2" Rigid Threaded Coupling - Stainless Steel p-RC-350SS RC-350SS

Southwire #: RC-350SS Model #: RC-350SS

RIGID THREAD COUPLING SS 3-1/2

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Steel galvanized or 316 stainless steel
  • Rigid Size: 3-1/2"
  • 316 STAINELSS STEEL

Specifications

Model # RC-350SS RC-350SS
UPC # 785592116550 785592116550
Product Height 3.41 8.66 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 3.2 1.45 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;