3-1/2" Rigid Offset Nipples, Zinc Die Cast p-OCN350 OCN350

Southwire #: OCN350 Model #: OCN350

OFFSET COND NIPPLE 3-1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc die cast
  • cULus Listed
  • UL, CUL

Specifications

Model # OCN350 OCN350
UPC # 785592991881 785592991881
Product Height 1.14 2.90 inch cm
Product Width 1.64 4.17 inch cm
Product Weight 1.1 0.50 lbs kg
Material Zinc Die Cast Zinc Die Cast
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;