3-1/2 IN ZINC PLATED STEEL COMP COUP p-RTC350 RTC350

Southwire #: RTC350 Model #: RTC350

Used to join two pieces of threadless Rigid conduit or IMC

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concrete tight
  • Steel zinc plated
  • UL Listed
  • UL, CUL, RoHS Compliant

Specifications

Model # RTC350 RTC350
UPC # 785592994691 785592994691
Product Height 3.37 8.56 inch cm
Product Width 4.53 11.51 inch cm
Product Weight 0.76 0.34 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;