3-1/2" EMT Pipe Cap Steel p-CAPE350 CAPE350

Southwire #: CAPE350 Model #: CAPE350

EMT PIPE CAP 3-1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Caps seal out rocks, dirt, debris, and anything vandals may use to clog the conduits that are set on the job site waiting for wire pulls
  • One -piece quick set screw design does not require any taping and will not distort pipe threads.
  • Steel zinc plated

Specifications

Model # CAPE350 CAPE350
UPC # 785592999375 785592999375
Product Height 4.75 12.07 inch cm
Product Width 3.5 8.89 inch cm
Product Weight 0.13 0.06 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;