2" Rigid Conduit Hole Plug

Southwire #: PLG200 Model #: PLG200

CAST IRON PLUG 2IN MALLEABLE

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tapered threads for easy installation
  • Malleable iron zinc plated

Specifications

Model # PLG200 PLG200
UPC # 785592112118 785592112118
Product Height 0.45 1.14 inch cm
Product Width 0.43 1.09 inch cm
Product Weight 0.846 0.38 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;