2-1/2" x 3/4" Rigid Reducing Bushing - Stainless Steel p-RB-25075-SS RB-25075-SS

Southwire #: RB-25075-SS Model #: RB-25075-SS

RED BSHNG 2-1/2IN - 3/4IN SS31

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded NPSM for Rigid and IMC conduit
  • Machined 316 stainless steel
  • UL Listed

Specifications

Model # RB-25075-SS RB-25075-SS
UPC # 785592118202 785592118202
Product Height 1.02 2.59 inch cm
Product Width 2.84 7.21 inch cm
Product Weight 1.7 0.77 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;