2-1/2" Rigid Threaded Coupling - Stainless Steel p-RC-250SS RC-250SS

Southwire #: RC-250SS Model #: RC-250SS

RIGID THREAD COUPLING SS 2-1/2

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Steel galvanized or 316 stainless steel
  • Rigid Size: 2-1/2"
  • 316 STAINELSS STEEL

Specifications

Model # RC-250SS RC-250SS
UPC # 785592116536 785592116536
Product Height 3.19 8.10 inch cm
Product Width 3.25 8.26 inch cm
Product Weight 1.7 0.77 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;