2-1/2 IN ZINC PLATED STEEL COMP COUP p-RTC250 RTC250

Southwire #: RTC250 Model #: RTC250

Used to join two pieces of threadless Rigid conduit or IMC

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concrete tight
  • Steel zinc plated
  • UL Listed
  • UL, CUL, RoHS Compliant

Specifications

Model # RTC250 RTC250
UPC # 785592994677 785592994677
Product Height 2.95 7.49 inch cm
Product Width 3.46 8.79 inch cm
Product Weight 0.6 0.27 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 61ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;