2-1/2" IG BUSH AL LUG p-327 327

Southwire #: 327

2-1/2" IG BUSH AL LUG

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Liner is rated flame retardant to 105°C
  • UL listed for use with copper or aluminum grounding conductor

Specifications

UPC # 751338129900 751338129900

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

on the MCF01 can you buy the brake assembly and if so please provide a part number

Asked by: corky
This information can be found by searching this product on southwire.com in the products tab. Once the product is selected, there will be a pdf of parts under the resource tab under the product. For additional assistance, please reach out to our customer service team at 855-798-6657.
Answered by: Southwire1
Date published: 2021-08-31

I need a parts manual for the MCF01 Maxis feeder

Asked by: Tony515
A parts manual for this product can be found at: https://www.southwire.com/tools-equipment/cable-pulling-fishing/maxis-cable-feeder/p/p-58133301 under the resource tab for this product. It can also be found by searching the product on southwire.com and looking under the resource tab.
Answered by: Southwire1
Date published: 2021-08-02

I need a replacement circuit board to repair my cable feeder.  Where can I get this

Asked by: Paragon
We are happy to help! Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SouthwireSupport
Date published: 2021-05-04
  • y_2026, m_7, d_26, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_327, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT