2-1/2" EMT ELB p-87 87

Southwire #: 87

2-1/2" EMT ELB

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Low conductivity, high corrosion resistance

  • Smooth defect free interior and exterior

Specifications

UPC # 751338304802 751338304802

Resources

There are no downloadable resources for this product.
Rated 1 out of 5 by from southwire Model#21030T Trying to check continiuty w/ my new Southwore 21030T and selecting th "ohms" tab the instruction booklet says to press MODE and "cycle" thru to the 'continuity' setting .)))). My southwore 221030T will ONLY cycle thru AC and DC. Frustrating to say the least! Thanks for letting me vent. Had high expectations in this purchase! Hopefully someone can explain why this 21030T meter is not functioning properly. Yes, I installed new battery.
Date published: 2021-06-25
  • y_2026, m_5, d_25, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_87, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

what is the warranty on this discontinued 400A True RMS AC Clamp Meter 21030T ?? thanks

Asked by: surfsalterpath
Thank you for reaching out to us. For information regarding the warranty on this product, please call our Customer Service team at 855-798-6657.
Answered by: Southwire1
Date published: 2021-07-07

My Southwire 21030T meter when selected the "ohms" tab and pressing MODE will only cycle thru AC and DC. Will NOT cycle thru to the 'continuity' - .))))) --- symbol on the LCD display. What is wrong w/ my Southwire 21030T? Thanks

Asked by: surfsalterpath
Thank you for your feedback regarding this product. The meter should cycle through the options. Please reach out to our Customer Service team at southwirecustomerservice@southwire.com to receive a replacement as long as the product is still under warranty.
Answered by: Southwire1
Date published: 2021-07-07

Test lead replacement options?

Asked by: Billmfa
Our 400A True RMS AC Clamp Meter will use the 60010S test lead.
Answered by: SouthwireSupport
Date published: 2021-04-12
  • y_2026, m_5, d_26, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_87, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT