1IN 2 PIECE RGD COND SS STRUT CLP 316SS p-STR100-SS STR100-SS

Southwire #: STR100-SS Model #: STR100-SS

Secures Rigid electrical conduit perpendicular to strut

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Hex/slotted nut, square bolt
  • Electroplated zinc, steel or 316 stainless steel

Specifications

UPC # 785592520944 785592520944
Product Height 1.66 4.22 inch cm
Product Width 1.25 3.18 inch cm
Product Weight 0.15 0.07 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Standard Package 100 100
Rigid Size 1" 1"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;