1" x 1/2" Rigid Reducing Bushing - Stainless Steel p-RB-10050-SS RB-10050-SS

Southwire #: RB-10050-SS Model #: RB-10050-SS

RED BUSHING 1IN-1/2IN SS316

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded NPSM for Rigid and IMC conduit
  • Machined 316 stainless steel
  • UL Listed

Specifications

Model # RB-10050-SS RB-10050-SS
UPC # 785592117809 785592117809
Product Height 0.63 1.60 inch cm
Product Width 1.29 3.28 inch cm
Product Weight 0.15 0.07 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;