1" Rigid Threaded Coupling - Stainless Steel p-RC-100SS RC-100SS

Southwire #: RC-100SS Model #: RC-100SS

RIGID THREAD COUPLING SS 1IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Steel galvanized or 316 stainless steel
  • Rigid Size: 1"
  • 316 STAINELSS STEEL

Specifications

Model # RC-100SS RC-100SS
UPC # 785592116499 785592116499
Product Height 1.97 5.00 inch cm
Product Width 1.52 3.86 inch cm
Product Weight 0.3 0.14 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;