1" RIGID OFFSET NIP p-113 113

Southwire #: 113

1" RIGID OFFSET NIP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Enables easier direction change of conduit

Specifications

UPC # 751338106307 751338106307

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What would cause all the lights to light up when touching a white wire

Asked by: Jarrod
The 40141S will illuminate based on the voltage being detected. You can test on multiple outlets to see if 120V AC is properly being detected for a control test.
Answered by: SouthwireSupport
Date published: 2021-04-06

What is the best telefono number please. I need to call you.

Asked by: Raul Mata
The Southwire tools number 855-798-6657.
Answered by: SouthwireSupport
Date published: 2021-03-24
  • y_2026, m_3, d_11, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_113, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT