1" EMT Push Install Watertight Coupling

Southwire #: 65076802 Model #: EW-CP-100

EW-CP-100WT 1" EMT WT Coupling w/T

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • cULus listed to standard 514B
  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • Maintains ground
  • Reusable and removable with the SimPush removal tool (sold separately)
  • NEMA3S, IP66

Specifications

Stock # 65076802 65076802
Model # EW-CP-100 EW-CP-100
UPC # 032886704291 032886704291
Product Height 2.201 5.59 inch cm
Product Width 1.779 4.52 inch cm
Product Weight 0.157 0.07 lbs kg
Material Diecast Copper-Free Aluminum Diecast Copper-Free Aluminum
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;