Open: $6.0525 USD/lb
05/08/2026
Close: $6.1275 USD/lb
05/07/2026
COMEX Aluminum
Latest: $2.7488 USD/lb
05/02/2026
Previous: $2.6179 USD/lb
04/01/2026
COMEX
CU
6.0525
AL
2.7488
COMEX
CU
6.0525
AL
2.7488
Sign in / Register
English
Region
English
español
English
français
COMEX
CU
6.0525
AL
2.7488
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Armored Power Cable
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
Genesis Cable
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Transit Cable Accessories
Whips - Modular Cable Assemblies
Bending
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Cable Preparation & Termination
Cord Protectors
Cabling Solutions
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Halogen Work Lights
Handheld Lights
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Commercial Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Decorative Indoor/Outdoor
Bolted Framing, Strut Fittings & Clamps
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Contractor Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency Assessments
Reel Tracking System
Field Assessment Services
Utility Services
Project Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Building Solutions
Oil, Gas & Petrochem
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ports
Airports
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Repair Centers
Product Cross References
Find a Sales Representative
Software
Featured
Warranties
Electrical Association Partnerships
Configurator Plus
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Inclusion
Technology Ventures
Join Our Team
Products
Electrical Components
Commercial, Industrial, Residential Fittings
1/2 RGD-RGD PULL EL
Commercial, Industrial, Residential Fittings
1/2 RGD-RGD PULL EL
p-351
351
Southwire #: 351
Write a Review
1/2 RGD-RGD PULL EL
Contact Us
Where to Buy
Download Category Specifications
PDF
Excel Table
Register Product
Register Product
Features & Benefits
Specifications
Resources
Reviews
Features & Benefits
Removable cover facilitates wire pulling
Neoprene gasket
Specifications
Imperial
Metric
UPC #
751338135109
751338135109
Resources
There are no downloadable resources for this product.
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 5ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 22ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2