1/2" Liquid-Tight 90 Deg. Connector, Insulated - Stainless Steel p-LTCSS-5090 LTCSS-5090

Southwire #: LTCSS-5090 Model #: LTCSS-5090

SS 90 DEG LIQUID TGHT CONN 1/2

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • For use with metallic and non-metallic type B
  • Connectors can be easily disassembled and reused
  • Sealing washers included
  • Heavy duty stainless steel locknuts included
  • 304 stainless steel
  • UL Listed, CSA Listed

Specifications

Model # LTCSS-5090 LTCSS-5090
UPC # 785592114099 785592114099
Product Height 0.14 0.36 inch cm
Product Width 0.23 0.58 inch cm
Product Weight 0.306 0.14 lbs kg
Material 304 Stainless Steel 304 Stainless Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;