1/2" Chase Nipple with Extra Long 1 in. Thread p-CHN-50100 CHN-50100

Southwire #: CHN-50100 Model #: CHN-50100

1/2IN CHASE NIPPLE EXTRA LONG 1IN THREAD

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1" length
  • Steel zinc plated
  • UL Listed, CSA Listed
  • UNINSULATED
  • UL, CUL

Specifications

Model # CHN-50100 CHN-50100
UPC # 785592985149 785592985149
Product Height 0.98 2.49 inch cm
Product Width 0.96 2.44 inch cm
Product Weight 1.35 0.61 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;