1-1/4" Rigid Threaded Coupling - Stainless Steel p-RC-125SS RC-125SS

Southwire #: RC-125SS Model #: RC-125SS

RIGID THREAD COUPLING SS 1-1/4

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Steel galvanized or 316 stainless steel
  • Rigid Size: 1-1/4"
  • 316 STAINELSS STEEL

Specifications

Model # RC-125SS RC-125SS
UPC # 785592116505 785592116505
Product Height 2.03 5.16 inch cm
Product Width 1.87 4.75 inch cm
Product Weight 0.4 0.18 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;