1-1/4" Rigid Compression Box Connectors, No Thread, Insulated -Malleable Iron p-MNT-2753-B MNT-2753-B

Southwire #: MNT-2753-B Model #: MNT-2753-B

1-1/4 MALL INS RGD/IMC COMP CONN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Concrete tight
  • Malleable iron zinc plated
  • cULus Listed, Federal Spec. W-F-408E, NEMA FB-1
  • INSULATED

Specifications

Model # MNT-2753-B MNT-2753-B
UPC # 784297546075 784297546075
Product Height 3.303 8.39 inch cm
Product Width 3.303 8.39 inch cm
Product Weight 0.65 0.29 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;