1-1/2" x 1" Rigid Reducing Bushing - Stainless Steel p-RB-150100-SS RB-150100-SS

Southwire #: RB-150100-SS Model #: RB-150100-SS

RED BSHNG 1-1/2IN-1IN SS316

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded NPSM for Rigid and IMC conduit
  • Machined 316 stainless steel
  • UL Listed

Specifications

Model # RB-150100-SS RB-150100-SS
UPC # 785592117854 785592117854
Product Height 0.7 1.78 inch cm
Product Width 1.88 4.78 inch cm
Product Weight 0.25 0.11 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;