1-1/2" Rigid Watertight Hub - Stainless Steel p-WH150-SS WH150-SS

Southwire #: WH150-SS Model #: WH150-SS

WATERTIGHT HUB 1-1/2IN SS316

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Insuliner
  • 316 stainless steel
  • INSULATED

Specifications

Model # WH150-SS WH150-SS
UPC # 785592117731 785592117731
Product Height 1.54 3.91 inch cm
Product Width 2.47 6.27 inch cm
Product Weight 0.75 0.34 lbs kg
Material 316 Stainless Steel 316 Stainless Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;