1-1/2" Rigid Threaded Coupling - Stainless Steel p-RC-150SS RC-150SS

Southwire #: RC-150SS Model #: RC-150SS

RIGID THREAD COUPLING SS 1-1/2

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Steel galvanized or 316 stainless steel
  • Rigid Size: 1-1/2"
  • 316 STAINELSS STEEL

Specifications

Model # RC-150SS RC-150SS
UPC # 785592116512 785592116512
Product Height 2.06 5.23 inch cm
Product Width 2.15 5.46 inch cm
Product Weight 0.55 0.25 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;