4" 18LBS CABLE TIE SOLAR UVBLACK 100PCS/BAG 10BAGS/CARTON p-BR4MPS-C BR4MPS-C

Southwire #: BR4MPS-C Model #: BR4MPS-C

Southwire Polar/Solar® Cable Ties are designed for Solar and Extreme Weather Applications. The Polar/Solar® Cable Ties are a cost effective solution compared to Nylon 12 Cable Ties while delivering similar performance in harsh and hazardous environments

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Powerful UV Resistance against the harsh rays of the sun
  • Superior resistance to moisture, salt, and chemicals
  • Ideal for galvanized steel surface contact
  • Manufactured using Polyamide 6/12

Specifications

Model # BR4MPS-C BR4MPS-C
UPC # 032886311895 032886311895
Product Width 0.18 0.46 inch cm

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;