14" 50LBS CABLE TIE SOLAR UVBLACK 1000PCS/BAG 5BAGS/CARTON p-BL14SPS-M BL14SPS-M

Southwire #: BL14SPS-M Model #: BL14SPS-M

Southwire Polar/Solar® Cable Ties are designed for Solar and Extreme Weather Applications. The Polar/Solar® Cable Ties are a cost effective solution compared to Nylon 12 Cable Ties while delivering similar performance in harsh and hazardous environments

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Powerful UV Resistance against the harsh rays of the sun
  • Superior resistance to moisture, salt, and chemicals
  • Ideal for galvanized steel surface contact
  • Manufactured using Polyamide 6/12

Specifications

UPC # 032886312007 032886312007
Product Width 0.18 0.46 inch cm

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;