CABLE TIE, UNIVERSAL MOUNTING, BLACK, 90LBS, 11", 100PK p-58298640 58298640

Southwire #: 58298640 Model #: CTD1190.100BK

Secure wire bundles and harness components quickly on the jobsite with our innovative and versatile Cable Tie.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Easily mount to any standard surface with a screw or nail without splitting the tie itself, using the evenly spaced pre-molded holes.
  • Offered in 8", 11" and 14" lengths.
  • Dual track locking feature.
  • 50 pound tensile strength.
  • Molded from 6/6 Nylon.

Specifications

Model # CTD1190.100BK CTD1190.100BK
UPC # 032886929359 032886929359
Product Height 11.0 27.94 inch cm
Product Width 0.31 0.79 inch cm
Depth 0.1 0.25 inch cm
Product Weight 0.05 0.02 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;