WALL BRACKET CHANNEL FOR 1-5/8" STRUT p-SFBR40-12 SFBR40-12

Southwire #: SFBR40-12 Model #: SFBR40-12

Used as shelf or to hang other apparatuses

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Electroplated zinc
  • Length: 12"
  • Uniform Load Capacity (LBS.): 750

Specifications

Model # SFBR40-12 SFBR40-12
UPC # 785592124029 785592124029
Product Height 1.63 4.14 inch cm
Product Width 12.0 30.48 inch cm
Product Weight 2.36 1.07 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 1 1
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;