U-FITTING SPLICE EXTERNAL, FOUR HOLE p-SFU33 SFU33

Southwire #: SFU33 Model #: SFU33

Used to secures two pieces of strut channel

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Green powder coat or electroplated zinc
  • Hole Thread: 13/16"
  • Hole Diameter: 9/16"
  • Finish: ZINC PLATED
  • Length: 7-1/4"

Specifications

Model # SFU33 SFU33
UPC # 785592114501 785592114501
Product Height 1.05 2.67 inch cm
Product Width 2.19 5.56 inch cm
Product Weight 1.63 0.74 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 10 10
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;