STRUT TO BEAM CLAMP W/BOLT FITS 2-7/16" & 3-1/4" CHANNEL STEEL, 25PACK p-SFBC61 SFBC61

Southwire #: SFBC61 Model #: SFBC61

Used to secure sturt channel to underside of a beam

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Steel
  • 3/8"-16 threads
  • Electroplated zinc
  • For Channel Depth: 2-7/16" OR 3-1/4"
  • Max Load (LBS.) Used in Pairs: 1,200
  • Max Flange Thickness: 3/4"

Specifications

Model # SFBC61 SFBC61
UPC # 785592124005 785592124005
Product Height 0.27 0.69 inch cm
Product Width 0.3 0.76 inch cm
Product Weight 0.79 0.36 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;