STRUT SWIVEL UNION MALE TO FEMALE 1/2-13 THREAD, 50 PACK p-SFSW13-1213 SFSW13-1213

Southwire #: SFSW13-1213 Model #: SFSW13-1213

Used as a union between two supports or pieces of all threaded rod

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Allows for straight, flush hang
  • Steel
  • Electroplated zinc
  • Max Load (LBS.) Used in Pairs: 1,150
  • Thread: 1/2"-13

Specifications

Model # SFSW13-1213 SFSW13-1213
UPC # 785592124258 785592124258
Product Height 1.5 3.81 inch cm
Product Width 1.5 3.81 inch cm
Product Weight 0.37 0.17 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;