SQUARE STRUT WASHER FOR 1/4" BOLT GREEN, 1-5/8", 100 PACK p-SW-1/4-G SW-1/4-G

Southwire #: SW-1/4-G Model #: SW-1/4-G

Used to secures all threaded rod to strut system

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Electroplated or green powder coat finish, 316 stainless steel
  • Bolt Size: 1/4"

Specifications

Model # SW-1/4-G SW-1/4-G
UPC # 785592411105 785592411105
Product Height 0.02 0.05 inch cm
Product Width 0.02 0.05 inch cm
Product Weight 0.19 0.09 lbs kg
Material Green Powder Coat Green Powder Coat
Standard Package 100 100
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;