TWO-HOLE CORNER, 45 DEG ANGLE p-SFL60 SFL60

Southwire #: SFL60 Model #: SFL60

Used to secures two pieces of strut channel at a 45 deg angle

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Green powder coat or electroplated zinc
  • Hole Diameter: 9/16"

Specifications

Model # SFL60 SFL60
UPC # 785592124210 785592124210
Product Height 1.63 4.14 inch cm
Product Width 2.75 6.99 inch cm
Product Weight 0.58 0.26 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;