FOUR-HOLE U-FITTING SPLICE GREEN, 13/16" , 10 PACK p-SFU33-GN SFU33-GN

Southwire #: SFU33-GN Model #: SFU33-GN

Used to secures two pieces of strut channel

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Green powder coat or electroplated zinc
  • Hole Thread: 13/16"
  • Hole Diameter: 9/16"
  • Finish: GREEN POWDER COAT
  • Length: 7-1/4"

Specifications

Model # SFU33-GN SFU33-GN
UPC # 785592117410 785592117410
Product Height 2.12 5.38 inch cm
Product Width 7.25 18.42 inch cm
Product Weight 1.63 0.74 lbs kg
Material Green Powder Coat Green Powder Coat
Standard Package 10 10

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;