FOUR HOLE THREE WAY CORNER ANGLE 316 STAINLESS STEEL, 25 PACK p-SFL31-SS SFL31-SS

Southwire #: SFL31-SS Model #: SFL31-SS

Used to secures two pieces of strut channel at a 90 deg angle

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Legs: 4-1/8" x 3-1/2"
  • 1/4" thick steel
  • Electroplated zinc or 316 stainless steel
  • Hole Diameter: 9/16"
  • Finish: GREEN POWDER COAT

Specifications

Model # SFL31-SS SFL31-SS
UPC # 785592124203 785592124203
Product Height 1.63 4.14 inch cm
Product Width 3.5 8.89 inch cm
Product Weight 0.71 0.32 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
Standard Package 25 25

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;