FOUR HOLE SINGLE CHANNEL POST BASE FOR 1-5/8" STRUT GREEN, 5 PACK p-SFP14-GN SFP14-GN

Southwire #: SFP14-GN Model #: SFP14-GN

Used to secures strut channel to floor or flat surface

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Green powder coat or electroplated zinc
  • For Channel Depth: 1-5/8"
  • Finish: GREEN POWDER COAT

Specifications

Model # SFP14-GN SFP14-GN
UPC # 785592117397 785592117397
Product Height 6.0 15.24 inch cm
Product Width 6.0 15.24 inch cm
Product Weight 3.0 1.36 lbs kg
Material Green Powder Coat Green Powder Coat
Standard Package 5 5

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;