EMT STRUT CLAMP 1-1/2" EG p-SCE-150 SCE-150

Southwire #: SCE-150 Model #: SCE-150

Secures EMT electrical conduit perpendicular to strut

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Hex/slotted nut, square bolt
  • Electroplated zinc, steel

Specifications

Model # SCE-150 SCE-150
UPC # 784297014529 784297014529
Product Height 1.745 4.43 inch cm
Product Width 1.745 4.43 inch cm
Product Weight 0.275 0.12 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
EMT Size 1-1/2" 1-1/2"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;